Add images and videos to help customers visualize the product.
ASCO™ Series L142 General purpose solenoid valves
Specifications
| Body Material | Brass |
| Valve Actuation | Solenoid - Pilot operated |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | 1/2 " |
| Port Type | NPTF |
| Maximum allowable pressure (PS) | 232 psi |
| Fluid temperature | +14°F +194°F |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | NBR |
