ASCO™ Series L159 General purpose solenoid valves

ASCO Series L159 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Specifications

Body MaterialBrass
Valve ActuationSolenoid - Direct Acting
Function2 way - 2/2 Normally Closed
Pipe / Port Size1/4 "
Port TypeG ISO228/1-G BSPP
Maximum allowable pressure (PS)40 bar
Fluid temperature-10°C +170°C
Max viscosity5°E (~37 cStokes or mm2/s)
SealingRuby