ASCO™ Series L257 General purpose solenoid valves

As of September 30 2025, the Series L257 General purpose solenoid valves is no longer available for sale.

Relevant documentation is still available below.


Specifications

Body MaterialPPS (Polyphenilsulfure) fiberglass reinforced
Valve ActuationSolenoid - Direct Acting
Function2 way - 2/2 Normally Open
Pipe / Port Size
Port Type
Maximum allowable pressure (PS)10 bar
Fluid temperature0°C +130°C
Max viscosity5°E (~37 cStokes or mm2/s)
SealingFPM