Numatics™ Series NRL Rod Locks
Specifications
| Bore | 1 1/2", 2", 2 1/2", 3 1/4", 4", 5", 6", 8", 32 mm, 40 mm, 50 mm, 63 mm, 80 mm, 100 mm |
| Operating Environment | Corrosive, Hazardous, Indoor, Outdoor, Washdown |
Specifications
| Bore | 1 1/2", 2", 2 1/2", 3 1/4", 4", 5", 6", 8", 32 mm, 40 mm, 50 mm, 63 mm, 80 mm, 100 mm |
| Operating Environment | Corrosive, Hazardous, Indoor, Outdoor, Washdown |