ASCO™ Series P203 Two Pole Pressure Switch

These ASCO pressure switches are designed to open an electric circuit when the pressure in the system rises and to close when the pressure decreases. These switches are available in either 2 pole or 3 pole options, designed to suit customers' needs.

Specifications

Body MaterialPBT (Polybutylene- terephtalate)
Protection DegreeIP00
Ambient temperature80°C maximum