ASCO™ Series P303 Three Pole Pressure Switch
Specifications
| Body Material | PBT (Polybutylene- terephtalate) |
| Protection Degree | IP00 |
| Ambient temperature | 80°C maximum |
Specifications
| Body Material | PBT (Polybutylene- terephtalate) |
| Protection Degree | IP00 |
| Ambient temperature | 80°C maximum |
