ASCO™ Series P444 Air-Operated Valves
Specifications
| Valve Actuation | Pneumatic - Air Pilot |
| Body Material | Brass |
| Media | Air, Inert Gas, Light Oil, Water |
| Pipe / Port Size | 1/4 "; 3/8 " |
| Port Type | NPTF |
| Function | 4 way - 4/2 |
| Flow | From 0.5 Cv to 1.0 Cv, From 1.0 Cv to 2.0 Cv |
| Max Differential / Max Operating Pressure | Vacuum to 150 PSIG |
| Operating Environment | Indoor, Outdoor |
