ASCO™ Series Q217 Stainless Steel Piston Valve
Specifications
| Valve Actuation | Solenoid air pilot & air operated |
| Body Material | Stainless Steel |
| Media | Air, N2, Vacuum , Steam |
| DN | 10/15/20/25/32/40 |
| Interface | DIN/GB/JIS 20K Flange, pad mounted (DN10/20/32 only) |
| Function | 2/2 NO |
| Max Differential / Max Operating Pressure | 32bar |
| Operating Environment | Hazardous, Indoor, Outdoor, Corrosive |
