ASCO™ 0256C141L09CMF0
Part Number:
Specifications
| Connection Type | Nut for Tube |
| Valve Type | 2 Way |
| Operation | Normally Closed |
| Electrical Connection Type | Flying Leads |
| Elastomers | FPM (Fluoroelastomer) |
| Media | Air, Inert Gas |
| Body Material | Composite |
| Voltage | 120/60,110/50 AC - Class F |
| Certification | NSF + EC 1935 |
