ASCO™ 342A8201GMB
Part Number:
Specifications
| Body Material | Stainless Steel |
| Pipe/Port Type & Size | NPTF 1/4 |
| Product Type | Air Preparation |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 10 bar |
| Product Weight | 2 kg |
| Min to Max Ambient Temperature | -40 - 90 °C |
