ASCO™ 8016G001AC110/50D

Part Number:

Asco-8016G001AC110/50D

$921.00

Qty:
ADD TO CART
3/8 X 5/8 2 NO Brass 10.1/F W

Specifications

Valve ActuationSolenoid
Coil ClassFT
Coil Number238210-032-D
Voltage & Frequency110 Volts AC with 50 Hz
Watt Rating6.1 W
Item StatusActive
Lead Length18 inch
Carton NoteSOL ASSY RH M6 8.1/F AC
Holding Current (VA)16
Seating ElastomerNBR