ASCO™ 8016G001AC120/60,110/50D
Part Number:
Specifications
| Valve Actuation | Solenoid |
| Coil Class | FT |
| Coil Number | 238210-032-D |
| Voltage & Frequency | 120, 110 Volts AC with 50/60 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | SOL ASSY RH M6 6.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
