ASCO™ 8016G001AC415/50D
Part Number:
Specifications
| Valve Actuation | Solenoid |
| Coil Class | FT |
| Coil Number | 238210-088-D |
| Voltage & Frequency | 415 Volts AC with 50 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | SOL ASSY RH M6 6.1/F AC |
