Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Product Weight | 12.57 lbs |
| Kit Number | M200835 |
| Item Status | Active |
| Carton Note | 2-1/2 X 3 2NC ALUM |
