ASCO™ 8200G001AC120/60,110/50D
Part Number:
Specifications
| Body Material | Brass |
| Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid - Direct Acting |
| Product Weight | 1.10 lbs |
| Coil Class | FT |
| Coil Number | 238210-032-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Voltage & Frequency | 110, 120 Volts AC with 50/60 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/64 2W SOL OPER 6.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
