ASCO™ 8210G074AC110/50D

Part Number:

Asco-8210G074AC110/50D

$329.00

Qty:
ADD TO CART
3/8 X 5/8 2NC BRASS 10.1/F W A

Specifications

Body MaterialBrass
Flow (Cv)2.8
Valve Function2 way - 2/2 Normally Closed
MediaFuel Gas
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid
Voltage & Frequency110 AC with 50 Hz
Product Weight2.89 lbs
Kit Number304076
Coil ClassFT
Coil Number238610-032-D
Min to Max Ambient Temperature32 - 125 °F
Min to Max Fluid Temperature32 - 125 °F
Orifice Size5/8 in
Watt Rating10.1 W
Item StatusActive
Lead Length18 inch
Carton Note3/8 X 5/8 2NC BRASS 10.1/F AC
Holding Current (VA)25
Seating ElastomerNBR
Mounting DirectionANY