Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 4.00 / 3.46 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Product Weight | 2.49 lbs |
| Kit Number | 302423 |
| Coil Class | FT |
| Coil Number | 238710-017-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Orifice Size | 5/8 in |
| Voltage | 48 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 2NC S.S. 11.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
| Kit Number | 302423 |
| Mounting Brackets | OPTIONAL |
| Product Weight | 2.49 lb |
