Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 43.00 / 37.19 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas, Water, Light Oil |
| Min to Max Operating Pressure (Air) | 5 - 150 PSI |
| Min to Max Operating Pressure (Water) | 5 - 125 PSI |
| Min to Max Operating Pressure (Light Oil) | 5 - 90 PSI |
| Product Weight | 8.91 lbs |
| Kit Number | 304355 |
| Coil Class | FT |
| Coil Number | 238210-005-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 1-3/4 in |
| Voltage & Frequency | 24 Volts AC with 60 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 1-3/4 2NC BRASS 6.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
