Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 43.00 / 37.20 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Product Weight | 9.00 lbs |
| Kit Number | 304359 |
| Coil Class | FT |
| Coil Number | 238710-054-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Min to Max Fluid Temperature | 32 - 150 °F |
| Orifice Size | 1-3/4 in |
| Voltage | 240 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 1-3/4 2NC BRASS 11.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
| Product Weight | 9.00 lb |
