Specifications
| Body Material | Brass |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 2-1/2 |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas, Light Oil, Water |
| Min to Max Operating Pressure (Air) | 5 - 150 PSI |
| Min to Max Operating Pressure (Water) | 5 - 125 PSI |
| Min to Max Operating Pressure (Light Oil) | 5 - 125 PSI |
| Kit Number | 304361 |
| Coil Class | FT |
| Coil Number | 501695-006-D |
| Voltage | 24 Volts DC |
| Watt Rating | 15.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2-1/2X1-3/4 2NO BRS 15.8/F DC |
