ASCO™ 8210G129AC240/60,220/50D
Part Number:
Specifications
| Body Material | Stainless Steel |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Kit Number | 325366 |
| Coil Class | FT |
| Coil Number | 238210-058-D |
| Voltage & Frequency | 240, 220 Volts AC with 50/60 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 1-3/4 2NC S.S. 6.1/F AC |
