PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ 8215A040VMAC480/60D

Part Number:

Asco-8215A040VMAC480/60D

$2,133.00

Qty:
ADD TO CART
3 X 3 2NC ALUMIN28.2/F W

Specifications

Body MaterialAluminum
Flow (Cv)138
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 3
Valve ActuationSolenoid: Direct Acting
Voltage & Frequency480 AC with 60 Hz
Product Weight0.00 lbs
Kit Number302354-VM
Coil ClassFT
Coil Number206409-013-D
Min to Max Ambient Temperature32 - 77 deg;F
Min to Max Fluid Temperature32 - 104 °F
Orifice Size3 in
Watt Rating28.2 W
Item StatusActive
Lead Length18 inch
Carton Note3 X 3 2NC AL 28.2/F AC
Holding Current (VA)51
Mounting DirectionVERTICAL AND UPRIGHT