ASCO™ 8215G070VVMAC110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 32.7 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/2 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 110 AC with 50 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 308855-V |
| Coil Class | FT |
| Coil Number | 272610-029-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Orifice Size | 1-5/8 in |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2 X 1-5/8 2NC AL 16.1/F AC |
| Holding Current (VA) | 35 |
| Seating Elastomer | FKM |
| Mounting Direction | VERTICAL AND UPRIGHT |
