Specifications
| Body Material | Aluminum |
| Flow (Cv) | 55 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 110 AC with 50 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302353-VM |
| Coil Class | FT |
| Coil Number | 272610-029-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Orifice Size | 2-3/32 in |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 2-3/32 2NC AL 16.1/F AC |
| Holding Current (VA) | 35 |
| Mounting Direction | VERTICAL AND UPRIGHT |
