ASCO™ 8256C132S19CMF0
Part Number:
Specifications
| Connection Type | NPT Body Connection |
| Valve Type | 2 Way |
| Pipe Size | 1/4 |
| Operation | Normally Closed |
| Electrical Connection Type | With Spade Plug Connector |
| Elastomers | FPM (Fluoroelastomer) |
| Media | Air, Inert Gas, Water, Light Oil, Steam |
| Body Material | Stainless Steel |
| Voltage | 120/60,110/50 AC - Class F |
| Certification | NSF + EC 1935 |
