Add images and videos to help customers visualize the product.
ASCO™ 8260G054AC120/60,110/50D
Part Number:
Specifications
| Body Material | Engineered Plastics |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Product Weight | 0.90 lbs |
| Order Code | 20937 |
| Kit Number | 302971 |
| Coil Class | FT |
| Coil Number | 238210-032-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Orifice Size | 9/64 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 9/64 2NC PLAST 6.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
