Add images and videos to help customers visualize the product.
ASCO™ 8263H115VDC24/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 1.35 lbs |
| Kit Number | 323593-V |
| Coil Class | HB |
| Coil Number | 238910-106-D |
| Orifice Size | 1/8 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 1/8 2NC BRASS 22.6/H DC |
| Seating Elastomer | NBR |
