Add images and videos to help customers visualize the product.
ASCO™ 8316G001AC24/60,22/50D
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC, 22 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 318180 |
| Coil Class | FT |
| Coil Number | 238610-005-D |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 3NC BRASS 10.1/F AC |
