ASCO™ 8316G026MBAC120/60,110/50D

Part Number:

Asco-8316G026MBAC120/60,110/50D

$763.00

Qty:
ADD TO CART
1/2 X 5/8 3NO BRASS 17.1/F AC

Specifications

Body MaterialBrass
Flow (Cv)3.20
Valve Function3 way - 3/2 Normally Open
MediaAir, Inert Gas, Water
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency110 AC, 120 AC with 50/60 Hz
Min to Max Operating Pressure (Air)10 - 250 PSI
Min to Max Operating Pressure (Water)10 - 250 PSI
Product Weight4.10 lbs
Kit Number314496
Coil ClassF
Coil Number238610-132-D
Min to Max Ambient Temperature32 - 125 °F
Orifice Size5/8 in
Watt Rating17.1 W
Item StatusActive
Lead Length18 inch
Carton Note1/2 X 5/8 3NO BRASS 17.1/F AC
Holding Current (VA)40
Seating ElastomerNBR
Mounting DirectionANY