ASCO™ 8316G076AC120/60D

Part Number:

Asco-8316G076AC120/60D

$1,059.00

Qty:
ADD TO CART
3/4 X 11/16 3NO BRASS 6.1/F W

Specifications

Body MaterialBrass
Flow (Cv)4.8
Valve Function3 way - 3/2 Normally Open
MediaAir, Inert Gas, Water
Pipe/Port Type & SizeNPT 3/4
Valve ActuationSolenoid
Voltage & Frequency120 AC with 60 Hz
Min to Max Operating Pressure (Air)10 - 150 PSI
Min to Max Operating Pressure (Water)10 - 125 PSI
Product Weight4.10 lbs
Kit Number314492
Coil ClassFT
Coil Number238210-032-D
Min to Max Ambient Temperature32 - 125 °F
Min to Max Fluid Temperature32 - 180 °F
Orifice Size11/16 in
Watt Rating6.1 W
Mounting BracketsOPTIONAL
Item StatusActive
Lead Length18 inch
Carton Note3/4 X 11/16 3NO BRASS 6.1/F AC
Holding Current (VA)16
Seating ElastomerNBR
Mounting DirectionANY