Add images and videos to help customers visualize the product.
ASCO™ 8316G082DC240/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 1.50 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid: Air Pilot |
| Voltage | 240DC |
| Product Weight | 0.00 lbs |
| Kit Number | 322179 |
| Coil Class | FT |
| Coil Number | 238710-054-D |
| Orifice Size | 5/16 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/16 3NC S.S. 11.6/F DC |
