Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 50.00/43.25 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 1/2" |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Kit Number | 322108 |
| Coil Class | F |
| Coil Number | 238610-005-D |
| Orifice Size | 2 in |
| Voltage | 24 AC |
| Watt Rating | 10.1 W |
| Lead Length | 5 |
| Seating Elastomer | PLASTIC/RESILIENT |
| Mounting Direction | ANY |
