ASCO™ 8356C124S1V00F0
Part Number:
Specifications
| Connection Type | NPT Body Connection |
| Valve Type | 3 Way |
| Pipe Size | 1/4 |
| Operation | Normally Closed |
| Electrical Connection Type | With Spade Plug Connector |
| Elastomers | FPM |
| Media | Water, Light Oil |
| Body Material | Brass |
| Voltage | 120/60,110/50 - Class F |
| Certification | EAC |
