Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 0.88 / 0.76 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas, Water, Light Oil |
| Product Weight | 1.01 lbs |
| Kit Number | 323583 |
| Coil Number | 238214-058-D |
| Orifice Size | 9/32 in |
| Voltage & Frequency | 220 Volts AC with 50 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 9/32 2NC S.S. 8.1/F AC |
| Seating Elastomer | NBR |
| Coil Number | 238214-058-D |
| Kit Number | 323583 |
| Product Weight | 1.01 lb |
