ASCO™ EF8316G303DC24/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 4.00 / 3.46 |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 15 - 150 PSI |
| Product Weight | 3.90 lbs |
| Kit Number | 316966 |
| Coil Class | F |
| Coil Number | 238714-902-D |
| Min to Max Ambient Temperature | -20 - 140 °F |
| Orifice Size | 5/8 in |
| Voltage | 24 Volts DC |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/8 3NC BRASS 1.4/F DC |
| Mounting Direction | Any |
