Part Number:
Specifications
| Body Material | Brass |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Kit Number | 316966-MF |
| Coil Class | F |
| Coil Number | 238714-903-D |
| Voltage | 12 Volts DC |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 3NC BRASS 1.4/F DC |
