Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 1.50 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12 DC |
| Min to Max Operating Pressure (Air) | 15 - 130 PSI |
| Product Weight | 3.46 lbs |
| Kit Number | 325074 |
| Coil Class | FT |
| Coil Number | 238714-915-D |
| Min to Max Ambient Temperature | -4 - 149 °F |
| Min to Max Fluid Temperature | -4 - 149 °F |
| Orifice Size | 5/16 in |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 3NC BRASS 0.55/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
