ASCO™ EF8316H302VDC12/DCD

Part Number:

Asco-EF8316H302VDC12/DCD

$1,168.00

Qty:
ADD TO CART
1 X 1 2 NC Brass 6.1 /F W

Specifications

Body MaterialBrass
Flow (Cv) / Flow (Kv)1.80 / 1.55
Function3 way - 3/2 Normally Closed
Pipe/Port Type & SizeNPT 3/8
MediaAir, Inert Gas
Min to Max Operating Pressure (Air)15 - 130 PSI
Kit Number325074-V
Coil Number238714-915-D
Orifice Size5/16 in
Voltage12 Volts DC
Watt Rating0.55 W
Item StatusActive
Lead Length18 inch
Carton Note3/8 X 5/16 3NC BRASS 0.55/F DC