Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Engineered Plastics |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 264013-M |
| Coil Class | FT |
| Coil Number | 270007-006-D |
| Watt Rating | 6.9 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W NYLON 6.9/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
