Part Number:
Specifications
| Body Material | Aluminum |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Coil Class | FT |
| Coil Number | 266762-902-D |
| Voltage & Frequency | 110 Volts AC with 50 Hz |
| Watt Rating | 6.3 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 3NC ALUM 6.3/F AC |
