ASCO™ EF8551A017MSAC110/50D

Part Number:

Asco-EF8551A017MSAC110/50D

$491.00

Qty:
ADD TO CART
1 X 1 2 NC Brass 6.1 /H W

Specifications

Body MaterialAluminum
Function4 way
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Order Code21764
Coil ClassFT
Coil Number266762-902-D
Voltage & Frequency110 Volts AC with 50 Hz
Watt Rating6.3 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4W ALUM 6.3/F AC