PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ EF8551A017MSAC220/50D

Part Number:

Asco-EF8551A017MSAC220/50D

$341.00

Qty:
ADD TO CART
Where to Buy
1/4 X 1/4 4 ALUMIN6.3 /F W

Specifications

Body MaterialAluminum
Valve Function4 way
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Voltage & Frequency220 AC with 50 Hz
Product Weight0.00 lbs
Coil ClassFT
Coil Number266762-903-D
Watt Rating6.3 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4W ALUM 6.3/F AC