ASCO™ EFHT8316H304VDC125/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 4 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 3.97 lbs |
| Kit Number | 325110-V |
| Coil Class | H |
| Coil Number | 238914-935-D |
| Min to Max Ambient Temperature | 32 - 176 deg;F |
| Min to Max Fluid Temperature | 32 - 176 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 0.7 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 3NC BRASS 0.7/H DC |
| Seating Elastomer | FKM |
| Mounting Direction | ANY |
