ASCO™ EFHT8327G041DC48/DCD

Part Number:

Asco-EFHT8327G041DC48/DCD

$1,159.00

Qty:
ADD TO CART
1/4 X 1/4 3U BRASS 11.6/H W

Specifications

Coil ClassHT
Function3 way - 3/2 Universal
Pipe/Port Size1/4"
Pressure Port/FittingNPT
Voltage48 DC
Wattage11.6 W