ASCO™ EFL8215G070VVMAC120/60K
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/2 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 308855-V |
| Coil Class | FT |
| Coil Number | 272614-032-K |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Carton Note | 1-1/2 X 1-5/8 2NC AL 16.1/F AC |
