ASCO™ EFMF8551G310DC24/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Coil Class | F |
| Coil Number | 276006-006-D |
| Voltage | 24 Volts DC |
| Watt Rating | 1.7 W |
| Item Status | Active |
| Lead Length | 5 |
| Carton Note | 1/4 X 1/4 4NC S.S. 1.7/F DC |
