Specifications
| Body Material | Stainless Steel |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325272 |
| Coil Class | F |
| Coil Number | 274714-910-K |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Carton Note | 3/8 X 5/16 3NC SS 0.55/F DC |
