Part Number:
Specifications
| Body Material | Stainless Steel |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Coil Class | F |
| Coil Number | 276007-006-K |
| Watt Rating | 1.7 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 3NC S.S. 1.7/F DC |
