PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ G353-066

Part Number:

Asco-G353-066

PRESSURE OPERATED VALVE - 2/2 NC - 1-1/2" (DN40) - ALUMINIUM - RESILIENT: TPC-ET

Features

  • Extremely fast open / close response time
  • High peak pressure for more effective bag cleaning
  • High flow Cv(s) to 140 m3h for effective bag cleaning
  • Quick mount Clamp connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C