Specifications
| Body Material | Brass |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Kit Number | 310387 |
| Coil Class | FT |
| Coil Number | 238210-058-D |
| Voltage & Frequency | 240 Volts AC with 60 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 3/8 X 9/16 2NC BRASS 6.1/F AC |
